Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSX-RJ45S-8814-8M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Verbindungsleitung
RSSX-RJ45S-8814-8M
Order ID no. 100047158
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
8.9
Cable length (m)
8
Cable quality
PUR
Connector A - Number of pins
8
Connector B - Number of Pins
8
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Brass
Current (A)
0.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
Cable length (m)
8
Cable quality
PUR
In Stock
Price Group
K2
List Price
89,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSSX-RJ45S-8814-8M
Item Total
89,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support