Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AIDA-GP-AIDA-GP-52-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable, PUR Power cable according to AIDA
AIDA-GP-AIDA-GP-52-3M
Order ID no. 100047302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Application
Power
Cable color
Gray
Cable diameter (mm)
10
Cable length (m)
3
Cable quality
PUR
Connector A
Male, Push-Pull Power, Straight
Connector A - Number of pins
4+PE
Connector B
Male, Push-Pull Power, Straight
Connector B - Number of Pins
4+PE
Core cross-section (mm²)
2.5
Current (A)
16
Design
Extension Cable
Plug body
Die-cast Zinc
Voltage (V)
24
home
Turck-Shop
Products
Connectivity
Cordsets
AIDA-GP-AIDA-GP-52-3M
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Male, Push-Pull Power, Straight
Connector B
Male, Push-Pull Power, Straight
In Stock
Price Group
K2
List Price
101,90 €
Item Total
101,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support