Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
AIDA-GC-AIDA-GC-4416-12M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable, PUR Power cable according to AIDA
AIDA-GC-AIDA-GC-4416-12M
Order ID no. 100047316
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
12
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Die-cast Zinc
Voltage (V)
40
Key Features
Cable length (m)
12
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
207,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
AIDA-GC-AIDA-GC-4416-12M
Item Total
207,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support