Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
DT06-2S-A-5-DT04-2P-A/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector Extension Cable
DT06-2S-A-5-DT04-2P-A/TXL
Order ID no. 100051241
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
5
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector A - Number of pins
2
Connector B
Male, Deutsch DT, Straight
Core cross-section (mm²)
0.75
Current (A)
8
Design
Extension Cable
Plug body
Plastic
Voltage (V)
230
home
Turck-Shop
Products
Connectivity
Cordsets
DT06-2S-A-5-DT04-2P-A/TXL
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector B
Male, Deutsch DT, Straight
In Stock
Price Group
K2
List Price
18,80 €
Item Total
18,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support