Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VAS04-K81E-40/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Connection Cable
VAS04-K81E-40/TXL
Order ID no. 100051390
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
6.8
Cable length (m)
40
Cable quality
PUR
Connector A
Valve connector, Design A
Connector A - Number of pins
3+PE
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Protective component
without protective circuitry
Voltage (V)
24
home
Turck-Shop
Products
Connectivity
Cordsets
VAS04-K81E-40/TXL
Key Features
Cable length (m)
40
Cable quality
PUR
Connector A
Valve connector, Design A
In Stock
Price Group
K2
List Price
168,10 €
Item Total
1.681,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support