Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS03-A80E-25/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Connection Cable
VAS03-A80E-25/TXL
Order ID no. 100051695
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
6.4
Cable length (m)
25
Cable quality
PUR
Connector A
Valve connector, Design A
Connector A - Number of pins
3+PE
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Protective component
without protective circuitry
Voltage (V)
230
Key Features
Cable length (m)
25
Cable quality
PUR
Connector A
Valve connector, Design A
home
Turck-Shop
Products
Connectivity
Cordsets
VAS03-A80E-25/TXL
In Stock
Price Group
K2
List Price
67,70 €
Item Total
67,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support