Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PSGH3M-0.3/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic / PVC Connection Cable
PSGH3M-0.3/TFE
Order ID no. 100052298
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F & B)
Cable color
Gray
Cable diameter (mm)
4
Cable length (m)
0.3
Cable quality
PVC
Connector A
Male, M8 x 1, Straight
Connector A - Number of pins
3
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
60
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Male, M8 x 1, Straight
In Stock
Price Group
K1
List Price
15,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
PSGH3M-0.3/TFE
Item Total
770,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support