Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VAS22-S80E-5.5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ventilsteckverbinder Bauform A Anschlussleitung
VAS22-S80E-5.5/TXL
Order ID no. 100053857
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
5.5
Cable quality
PUR
Connector A - Number of pins
2+PE, PE bridged
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Protective component
Transil diode
Voltage (V)
24
Key Features
Cable length (m)
5.5
Cable quality
PUR
In Stock
Price Group
K2
List Price
20,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
VAS22-S80E-5.5/TXL
Item Total
20,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support