Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKPV56PLA-2-RSPV56PLA/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Hygiene and wet areas in the food industry
RKPV56PLA-2-RSPV56PLA/TFW
Order ID no. 100055159
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Food and beverages (F&B), Power
Cable color
White
Cable diameter (mm)
8
Cable length (m)
2
Cable quality
PP
Connector A
Female, M12 x 1, Straight, L-coded
Connector A - Number of pins
4+FE
Connector B
Male, M12 x 1, Straight, L-coded
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
4+FE
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Stainless Steel
Current (A)
16
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
63
Key Features
Cable length (m)
2
Cable quality
PP
Connector A
Female, M12 x 1, Straight, L-coded
Connector B
Male, M12 x 1, Straight, L-coded
home
Turck-Shop
Products
Connectivity
Cordsets
RKPV56PLA-2-RSPV56PLA/TFW
In Stock
Price Group
K2
List Price
65,40 €
Item Total
65,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support