Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKP46PTA-1-WSP46PTA/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Extension Cable
WKP46PTA-1-WSP46PTA/TXL
Order ID no. 100055415
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Black
Cable diameter (mm)
7.2
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, T-coded
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Angled, T-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
12
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
63
home
Turck-Shop
Products
Connectivity
Cordsets
WKP46PTA-1-WSP46PTA/TXL
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, T-coded
Connector B
Male, M12 x 1, Angled, T-coded
In Stock
Price Group
K2
List Price
50,80 €
0
Item Total
50,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support