Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Cable451-200M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR cable jacket
Cable451-200M
Order ID no. 100055541
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
CE, UKCA
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
200
Cable quality
PUR
Connector A - Number of pins
2
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Voltage (V)
250
Key Features
Cable length (m)
200
Cable quality
PUR
In Stock
Price Group
K1
List Price
637,60 €
home
Turck-Shop
Products
Connectivity
Cordsets
Cable451-200M
Item Total
637,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support