Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS5.408T-RKSW-X2X-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR cable jacket
RSS5.408T-RKSW-X2X-1.5M
Order ID no. 100055546
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-50
Application
Data
Cable color
Violet
Cable diameter (mm)
6.9
Cable length (m)
1.5
Cable quality
PUR
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Voltage (V)
250
Key Features
Cable length (m)
1.5
Cable quality
PUR
In Stock
Price Group
K2
List Price
44,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSS5.408T-RKSW-X2X-1.5M
Item Total
44,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support