Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSDV-RJ45S-4422-20M/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Hygiene and wet areas in the food industry
RSSDV-RJ45S-4422-20M/TFW
Order ID no. 100055585
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data, Food and beverages (F&B)
Cable color
White
Cable diameter (mm)
6.5
Cable length (m)
20
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Stainless Steel
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
Cable length (m)
20
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, RJ45, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RSSDV-RJ45S-4422-20M/TFW
In Stock
Price Group
K2
List Price
120,30 €
Item Total
120,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support