Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKPV56PLA-30/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Hygiene and wet areas in the food industry
RKPV56PLA-30/TFW
Order ID no. 100055604
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Food and beverages (F&B), Power
Cable color
White
Cable diameter (mm)
8
Cable length (m)
30
Cable quality
PP
Connector A
Female, M12 x 1, Straight, L-coded
Connector A - Number of pins
4+FE
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Stainless Steel
Current (A)
16
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
63
Key Features
Cable length (m)
30
Cable quality
PP
Connector A
Female, M12 x 1, Straight, L-coded
home
Turck-Shop
Products
Connectivity
Cordsets
RKPV56PLA-30/TFW
In Stock
Price Group
K2
List Price
221,70 €
Item Total
221,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support