Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4T-P7X2-2-PSG3M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
RKC4T-P7X2-2-PSG3M/TXL
Order ID no. 6625864
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.1
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
3
Connector B
Male, M8 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
LED
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M8 x 1, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RKC4T-P7X2-2-PSG3M/TXL
In Stock
Price Group
H1
List Price
21,90 €
Item Total
21,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support