Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC5T-0.7-RSC5T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
RKC5T-0.7-RSC5T/TXL
Order ID no. 6627639
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
0.7
Cable quality
PUR
Connector A - Number of pins
4+PE
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4+PE
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
60
Key Features
Cable length (m)
0.7
Cable quality
PUR
In Stock
Price Group
H1
List Price
21,30 €
Item Total
21,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Connectivity
Cordsets
RKC5T-0.7-RSC5T/TXL
Contact Support