Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PKG3S-3.9-PSG3M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
PKG3S-3.9-PSG3M/TXL
Order ID no. 6627776
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.1
Cable length (m)
3.9
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight
Connector A - Number of pins
3
Connector B
Male, M8 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
Cable length (m)
3.9
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight
Connector B
Male, M8 x 1, Straight
In Stock
Price Group
H1
List Price
14,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
PKG3S-3.9-PSG3M/TXL
Item Total
14,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support