Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG3S-1.8-PKG3S/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
PKG3S-1.8-PKG3S/TEL
Order ID no. 6627843
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
1.8
Cable quality
PVC
Connector A
Female, Ø 8 mm, Straight
Connector A - Number of pins
3
Connector B
Female, Ø 8 mm, Straight
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Key Features
Cable length (m)
1.8
Cable quality
PVC
Connector A
Female, Ø 8 mm, Straight
Connector B
Female, Ø 8 mm, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
PKG3S-1.8-PKG3S/TEL
In Stock
Price Group
H1
List Price
11,30 €
Item Total
11,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support