Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKW3Z-2-RSC4T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
PKW3Z-2-RSC4T/TXL
Order ID no. 6627876
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.1
Cable length (m)
0.2
Cable quality
PUR
Connector A
Female, Ø 8 mm, Angled
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
Cable length (m)
0.2
Cable quality
PUR
Connector A
Female, Ø 8 mm, Angled
Connector B
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
H1
List Price
15,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
PKW3Z-2-RSC4T/TXL
Item Total
15,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support