Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKCM12-11-25/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Connection Cable
CKCM12-11-25/TXL
Order ID no. 6628214
home
Home
Loading...
Technical Data
Downloads
Cable diameter (mm)
8.2
Cable length (m)
25
Connector A - Number of pins
12
Coupling nut/screw material A
Brass
Design
Connection Cable
Plug body
Plastic
Key Features
Cable length (m)
25
home
Turck-Shop
Products
Connectivity
Cordsets
CKCM12-11-25/TXL
In Stock
Price Group
K1
List Price
221,60 €
Item Total
221,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support