Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4T-P7X2-2.5/TXO3700 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
WKC4T-P7X2-2.5/TXO3700
Order ID no. 6633282
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable diameter (mm)
6.3
Cable length (m)
2.5
Cable quality
PUR
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Special features
Resistant to welding sparks, Suitable for drag chain use
Key Features
Cable length (m)
2.5
Cable quality
PUR
In Stock
Price Group
H1
List Price
16,60 €
home
Turck-Shop
Products
Connectivity
Cordsets
WKC4T-P7X2-2.5/TXO3700
Item Total
16,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support