Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PKW3M-15/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PUR Anschlussleitung
PKW3M-15/TXO
Order ID no. 6634151
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable diameter (mm)
4.1
Cable length (m)
15
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
In Stock
Price Group
H1
List Price
26,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
PKW3M-15/TXO
Item Total
26,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support