Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4.5T-30-RSC4.5T/TEY2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID-Leitung Standard-Ausführung Verbindungsleitung
WKC4.5T-30-RSC4.5T/TEY2501
Order ID no. 6634538
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable length (m)
30
Connector A
Female, M12 x 1, Angled, A-coded
Connector A - Number of pins
5
Connector B
Male, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Products
Connectivity
Cordsets
WKC4.5T-30-RSC4.5T/TEY2501
Key Features
Cable length (m)
30
Connector A
Female, M12 x 1, Angled, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
153,50 €
Item Total
153,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support