Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKC4T-P7X2-8/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
RKC4T-P7X2-8/TXL
Order ID no. 6634574
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.1
Cable length (m)
8
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Special features
LED
Key Features
Cable length (m)
8
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
H1
List Price
22,90 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKC4T-P7X2-8/TXL
Item Total
22,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support