Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKCV8T-7-RKCV8T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PP-EPDM Verbindungsleitung
RKCV8T-7-RKCV8T/TFW
Order ID no. 6634670
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F & B)
Cable color
White
Cable diameter (mm)
5.2
Cable length (m)
7
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Straight
Connector A - Number of pins
8
Connector B
Female, M12 x 1, Straight
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Products
Connectivity
Cordsets
RKCV8T-7-RKCV8T/TFW
Key Features
Cable length (m)
7
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Straight
Connector B
Female, M12 x 1, Straight
In Stock
Price Group
K1
List Price
69,60 €
Item Total
69,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support