Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WSSD-4422-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Anschlussleitung
WSSD-4422-2M
Order ID no. 6636096
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, D-coded
Connector A - Number of pins
4
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
30
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, D-coded
In Stock
Price Group
K2
List Price
26,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
WSSD-4422-2M
Item Total
26,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support