Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSWS4M-0.3-PSWS4M/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Verbindungsleitung
PSWS4M-0.3-PSWS4M/TEL
Order ID no. 6636107
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Approvals
CE
Cable color
Black
Cable diameter (mm)
5.4
Cable length (m)
0.3
Cable quality
PVC
Connector A
Male, M8 x 1, Angled
Connector A - Number of pins
4
Connector B
Male, M8 x 1, Angled
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut
Voltage (V)
30
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Male, M8 x 1, Angled
Connector B
Male, M8 x 1, Angled
home
Turck-Shop
Products
Connectivity
Cordsets
PSWS4M-0.3-PSWS4M/TEL
In Stock
Price Group
H1
List Price
26,70 €
Item Total
26,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support