Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKSV8T-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PUR Anschlussleitung
WKSV8T-10/TXL
Order ID no. 6637023
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
6.3
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, A-coded
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Voltage (V)
30
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, A-coded
home
Turck-Shop
Products
Connectivity
Cordsets
WKSV8T-10/TXL
In Stock
Price Group
H1
List Price
46,70 €
Item Total
46,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support