Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Actuator/sensor cable, PUR Extension Cable
WSC4.5T-20/TXY
Order ID no. 6637027
In Stock
Price Group
H1
List Price
47,40 €
Item Total
47,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Connectivity
Cordsets
WSC4.5T-20/TXY
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Yellow
Cable diameter (mm)
4.8
Cable length (m)
20
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, A-coded
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
60
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, A-coded
add_shopping_cart
person
Login
Contact Support