Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSCV-RKCV5500-3M/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry Extension Cable
RSCV-RKCV5500-3M/S2500
Order ID no. 6637151
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-35
Application
RFID
Cable color
White
Cable diameter (mm)
8
Cable length (m)
3
Cable quality
PP-EPDM
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
60
Key Features
Cable length (m)
3
Cable quality
PP-EPDM
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K2
List Price
94,90 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSCV-RKCV5500-3M/S2500
Item Total
94,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support