Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKSDD-4422-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
FKSDD-4422-1M
Order ID no. 6637300
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
1
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.32
Network protocol
Ethernet
Voltage (V)
48
home
Turck-Shop
Products
Connectivity
Cordsets
FKSDD-4422-1M
Key Features
Cable length (m)
1
Cable quality
PUR
In Stock
Price Group
K2
List Price
29,80 €
Item Total
29,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support