Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FKSDD-4422-0.15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet
FKSDD-4422-0.15M
Order ID no. 6637470
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
0.15
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.32
Network protocol
Ethernet
Voltage (V)
48
Key Features
Cable length (m)
0.15
Cable quality
PUR
In Stock
Price Group
K2
List Price
27,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
FKSDD-4422-0.15M
Item Total
27,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support