Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKW3M-0.6-RSC4T/TEL3220 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Verbindungsleitung
PKW3M-0.6-RSC4T/TEL3220
Order ID no. 6637672
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.6
Cable quality
PVC
Connector A
Female, M8 x 1, Angled
Connector A - Number of pins
3
Connector B
Male, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
home
Turck-Shop
Products
Connectivity
Cordsets
PKW3M-0.6-RSC4T/TEL3220
Key Features
Cable length (m)
0.6
Cable quality
PVC
Connector A
Female, M8 x 1, Angled
Connector B
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
H1
List Price
14,00 €
Item Total
14,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support