Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S-FKSDD-4422-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-FKSDD-4422-1.5M
Order ID no. 6637692
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Female, M12 x 1, Straight, D-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Female, M12 x 1, Straight, D-coded
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S-FKSDD-4422-1.5M
In Stock
Price Group
K2
List Price
33,90 €
Item Total
33,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support