Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSGS4M-FKSDD-4422-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
PSGS4M-FKSDD-4422-1.5M
Order ID no. 6638202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector A - Number of pins
4
Connector B
Female, M12 x 1, Straight, D-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
48
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector B
Female, M12 x 1, Straight, D-coded
home
Turck-Shop
Products
Connectivity
Cordsets
PSGS4M-FKSDD-4422-1.5M
In Stock
Price Group
K2
List Price
41,50 €
Item Total
41,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support