Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM52-27M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR Connection Cable
RKM52-27M
Order ID no. 6638271
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
27
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
4+PE
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
300
Key Features
Cable length (m)
27
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RKM52-27M
In Stock
Price Group
K2
List Price
197,60 €
Item Total
197,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support