Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WKC4.5T-3/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Anschlussleitung
WKC4.5T-3/TEY
Order ID no. 6638410
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
5
Cable length (m)
3
Cable quality
PVC
Connector A
Female, M12 x 1, Angled, A-coded
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
60
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Female, M12 x 1, Angled, A-coded
In Stock
Price Group
H1
List Price
15,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
WKC4.5T-3/TEY
Item Total
15,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support