Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKGC4M-10/TXL1005 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator-, Sensor- und Versorgungsleitung / PUR Anschlussleitung
PKGC4M-10/TXL1005
Order ID no. 6638926
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
5.1
Cable length (m)
10
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
Cable length (m)
10
Cable quality
PUR
In Stock
Price Group
H1
List Price
21,20 €
home
Turck-Shop
Products
Connectivity
Cordsets
PKGC4M-10/TXL1005
Item Total
21,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support