Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKS8T-25/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Anschlussleitung
RKS8T-25/TEL
Order ID no. 6639011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
6.4
Cable length (m)
25
Cable quality
PVC
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut
Voltage (V)
30
Key Features
home
Turck-Shop
Products
Connectivity
Cordsets
RKS8T-25/TEL
Cable length (m)
25
Cable quality
PVC
In Stock
Price Group
H1
List Price
82,10 €
Item Total
82,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support