Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKSV4.5T-30/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Anschlussleitung
RKSV4.5T-30/TEG
Order ID no. 6639045
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
6.1
Cable length (m)
30
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
60
Key Features
Cable length (m)
30
Cable quality
PVC
home
Turck-Shop
Products
Connectivity
Cordsets
RKSV4.5T-30/TEG
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
H1
List Price
105,70 €
Item Total
105,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support