Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSWS4M-RJ45S-4426-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
PSWS4M-RJ45S-4426-10M
Order ID no. 6639055
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
10
Cable quality
PUR
Connector A
Male, M8 x 1, Angled
Connector A - Number of pins
4
Connector B
Male, RJ45, Straight
Connector B - Number of Pins
4
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
home
Turck-Shop
Products
Connectivity
Cordsets
PSWS4M-RJ45S-4426-10M
Cable length (m)
10
Cable quality
PUR
Connector A
Male, M8 x 1, Angled
Connector B
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
64,00 €
Item Total
64,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support