Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC4.4T-P7X3.1-7.5-RSC4.4T/TXO3701 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Schweißfunkenbeständige Aktuator- und Sensorleitung Verbindungsleitung
RKC4.4T-P7X3.1-7.5-RSC4.4T/TXO3701
Order ID no. 6639135
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Orange
Cable diameter (mm)
5.6
Cable length (m)
7.5
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Resistant to welding sparks, Suitable for drag chain use
Key Features
Cable length (m)
7.5
Cable quality
PUR
In Stock
Price Group
H1
List Price
40,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKC4.4T-P7X3.1-7.5-RSC4.4T/TXO3701
Item Total
40,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support