Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S-4426-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
RJ45S-4426-0.3M
Order ID no. 6639274
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
0.3
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.15
Current (A)
1.5
Design
Connection Cable
Network protocol
Ethernet
Plug body
Plastic
Special features
Suitable for drag chain use
Key Features
Cable length (m)
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S-4426-0.3M
0.3
Cable quality
PUR
Connector A
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
16,50 €
Item Total
16,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support