Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKP46PLA-30/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Versorgungsleitung - M12-Power Anschlussleitung
RKP46PLA-30/TXL
Order ID no. 6639280
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Black
Cable diameter (mm)
7.2
Cable length (m)
30
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Connection Cable
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
63
Key Features
Cable length (m)
30
Cable quality
PUR
In Stock
Price Group
K2
List Price
138,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKP46PLA-30/TXL
Item Total
138,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support