Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC8T-25/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
RKC8T-25/TEY
Order ID no. 6639615
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
5.7
Cable length (m)
25
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
8
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Plug body
Plastic
Voltage (V)
30
Key Features
Cable length (m)
25
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
home
Turck-Shop
Products
Connectivity
Cordsets
RKC8T-25/TEY
In Stock
Price Group
H1
List Price
80,70 €
Item Total
80,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support