Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSSW-D900/T-WKSW451-1.5M/1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
WSSW-D900/T-WKSW451-1.5M/1.5M
Order ID no. 6930869
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male/Female, M12 x 1, Angled, B-coded
Connector A - Number of pins
5
Connector B
Male, D-Sub, Straight
Connector B - Number of Pins
9
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male/Female, M12 x 1, Angled, B-coded
Connector B
Male, D-Sub, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
WSSW-D900/T-WKSW451-1.5M/1.5M
In Stock
Price Group
K1
List Price
180,80 €
Item Total
180,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support