Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM-RKC5701-1M/S3164 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PUR Cable Jacket, Thin
RSM-RKC5701-1M/S3164
Order ID no. 6931802
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
1
Cable quality
PUR
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
5
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
300
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
49,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSM-RKC5701-1M/S3164
Item Total
49,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support