Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RJ45S-FKSD-8414-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-FKSD-8414-6M
Order ID no. 6934096
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
7.4
Cable length (m)
6
Cable quality
TPU
Connector A
Male, RJ45, Straight
Connector A - Number of pins
8
Connector B
Female, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
8
Core cross-section (mm²)
0.22
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
48
Key Features
Cable length (m)
6
Cable quality
TPU
Connector A
Male, RJ45, Straight
Connector B
Female, M12 x 1, Straight
home
Turck-Shop
Products
Connectivity
Cordsets
RJ45S-FKSD-8414-6M
In Stock
Price Group
K2
List Price
64,60 €
Item Total
64,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support