Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VAS22-A80E-4/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Connection Cable
VAS22-A80E-4/TEL
Order ID no. 6935925
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
4
Cable quality
PVC
Connector A
Valve connector, Design A
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
230
Key Features
Cable length (m)
4
Cable quality
PVC
Connector A
Valve connector, Design A
home
Turck-Shop
Products
Connectivity
Cordsets
VAS22-A80E-4/TEL
In Stock
Price Group
K2
List Price
14,90 €
Item Total
14,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support