Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKS-8442-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power with Ethernet
RKS-8442-3M
Order ID no. 6936558
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
Cable UL Style 20549
Cable color
Black
Cable diameter (mm)
7.4
Cable length (m)
3
Cable quality
TPU
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
8
Core cross-section (mm²)
0.2
Coupling nut/screw material A
Brass
Current (A)
2
Network protocol
Ethernet
Plug body
Plastic
Special features
VARAN/Euromap 75
Voltage (V)
48
Key Features
Cable length (m)
3
Cable quality
TPU
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
50,50 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKS-8442-3M
Item Total
50,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support